知识搜索
下载文档 () / 20

WTC2002

Eaton Crouse-Hinds series service entrance cable connector, 0.705-1.235" cable opening, Zinc die cast, Watertight, 2"

常用规格

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC2002
UPC
662277036337
Product Weight
9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable opening (min/max)
0.705-1.235 in
Trade size
2"
Material
Zinc die cast
Special features
Watertight

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。