知识搜索
下载文档 () / 20

WTC75U

Eaton Crouse-Hinds series service entrance cable connector, 12-3 cable opening, Zinc die cast, Watertight, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series service entrance cable connector
Catalog Number
WTC75U
UPC
662277037051
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Cable opening (min/max)
12/3
Trade size
3/4"
Material
Zinc die cast
Special features
Watertight

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。