Hydraulic fluid is the medium by which power is transferred in hydraulic machinery. It provides the life blood for operation and the power to get the job done. It is essential, therefore, that hydraulic systems operate efficiently.
Contamination in hydraulic systems represents a major threat to efficiency and productivity. Indeed, more than 80% of all hydraulic failures can be attributed to contaminated fluids. This includes failures in hoses and fittings as well as pumps and valves.
There are three types of contamination, solid, liquid and gaseous contamination. Filters are used for effective particle separation to ensure the operating function of the components and therefore the entire system. They play an essential role in ensuring that the systems operate reliably and economically with high availability and low maintenance intervals.
Examples of equipment that might use hydraulic fluids are excavators and backhoes, hydraulic brakes, power steering systems, transmissions, garbage trucks, aircraft flight control systems, lifts, and industrial machinery.
The workpieces must run safely through the entire production process. Our DWF duplex filters can keep the oil clean and running 24/7.
The light and compact TWF Twinfil system combined with 01.NR DIN 24550-4 elements, provides reliable and efficient performance for gearbox lubrication systems in all weather conditions.
Runs like a well-oiled machine. High-performance filter elements of our EasyFit range filter oils and cooling lubricants in OEM quality.
Full speed ahead. Our change-over stainless steel duplex pressure filters (DU) continuously and reliably clean the lube oil in marine transmissions.
No stone is left unturned. Our hydraulic filters reliably remove contaminants from the lubricants in tunnel drilling machines, even under high pressure.
Cool filters for cool applications. The combination of high-performance LF, DU and EDA pressure filters and special IS07 filter elements protects lubricant in refrigeration compressors and keeps cooling applications at the right temperature.
Determine the best filter for your hydraulic application or calculate the performance of your current filter.
Watch our video to learn more about the benefits of Eaton´s hydraulic filtration products
By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.