下载文档 () / 20

JBXER2G05MCNDSR

Front mount receptacle, IP40, size 2, 5 male contacts; JBXER2G05MCNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G05MCNDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
14.94 g
Compliances
UL 1977

产品规格

Current rating
14 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
14 A UL
Test voltage
900 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Black Anodized
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
5
Nut material
Aluminium
Salt spray
96 hour

导出产品规格