下载文档 () / 20

JBXFC2G05FCNDSR

Right angle plug, IP40, size 2, 5 female contacts, cable clamp backshell; JBXFC2G05FCNDSR

常用规格

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC2G05FCNDSR
Product Length/Depth
42.5 mm
Product Height
36.5 mm
Product Width
15 mm
Product Weight
34.29 g
Compliances
UL 1977

产品规格

Current rating
14 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
14 A UL
Test voltage
900 V UL
Backshell angle
90°
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
5
Plating
Black Anodized
Plug type
Right Angle Plug
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
5
Salt spray
96 hour

导出产品规格