Front mount receptacle, IP40, size 2, 5 male contacts; JBXER2G05MSNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXER2G05MSNDSR
|
Product Length/Depth |
20.4 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
15.4 g
|
Compliances |
UL 1977
|